IESNA:LM-63-2002
[TEST]P955622
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8C-735-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 70 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]46647
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 399.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
5110.3 5581.5 6094.1 6638.6 7109.8 7504.6 7803.9 7979 8007.7 7921.7
7832.6 7826.2 7880.3 7998.1 8275.1 8966.1 10682.2 13258.1 15553.7 17317.6
18674 19954 21109.7 22195.5 22924.6 21873.9 17706.1 12385.7 8564.9 5759.8
2429.4 770.5 366.2 159.2 50.9 0 0
5110.3 5591.1 6132.3 6657.7 7132.1 7526.9 7845.3 8020.4 8045.9 7969.5
7870.8 7867.6 7909 8030 8313.4 8854.6 10332 12844.2 15404.1 17231.7
18642.2 20062.2 21148 22211.4 22997.8 22319.7 18460.7 13181.7 8975.6 5973.1
2585.4 837.4 426.7 187.9 66.9 0 0
5110.3 5584.7 6110 6616.3 7068.4 7444.1 7733.9 7915.4 7934.5 7867.6
7794.4 7781.6 7826.2 7947.2 8217.8 8724.1 9924.4 12188.3 14735.4 16715.9
18180.5 19721.5 21183 22523.4 23656.9 23981.7 21383.6 16639.4 11226.7 7291.3
3375 1330.9 748.2 413.9 191 63.7 0
5110.3 5546.5 6033.6 6517.6 6925.1 7272.2 7549.2 7692.5 7740.2 7711.6
7657.5 7651.1 7689.3 7746.6 7905.8 8227.4 8775 10035.9 12188.3 14659
16856 18896.9 20979.2 22940.5 24815.9 26280.5 27270.7 27350.3 25637.4 20339.2
11430.5 4091.4 1642.9 878.8 404.4 92.3 0
5110.3 5482.8 5912.6 6355.2 6740.5 7068.4 7329.5 7504.6 7584.2 7603.3
7600.1 7619.2 7673.4 7724.3 7826.2 8058.6 8466.2 9080.7 10230.1 12172.3
14710 17419.5 20145 22981.9 25322.1 27531.8 29700.1 32123.1 34011.2 32623
25809.3 14216.4 5594.2 2502.6 1057.1 108.3 0
5110.3 5447.8 5826.7 6208.7 6559 6880.6 7141.7 7345.4 7456.9 7536.5
7593.8 7686.1 7826.2 7937.6 8042.7 8208.3 8561.7 9128.5 9994.5 11054.8
12618.1 14665.4 16996.1 19498.7 22080.9 24943.3 28140 31893.9 37064.6 40137.2
36720.8 27601.9 15012.4 5355.4 1330.9 76.4 0
5110.3 5428.7 5801.2 6186.5 6527.1 6848.7 7125.7 7326.3 7447.3 7523.7
7603.3 7695.7 7829.4 7947.2 8071.4 8256 8599.9 9157.1 10029.5 11153.5
12653.1 14659 16935.6 19387.2 22020.4 24914.6 28181.4 32132.7 37058.3 39952.5
36220.9 27073.3 14939.2 5463.7 1315 86 0
5110.3 5365 5670.7 6005 6326.6 6638.6 6918.8 7154.4 7323.1 7453.7
7590.6 7756.2 7937.6 8090.5 8240.1 8453.5 8797.3 9329 10118.7 11194.9
12564 14238.7 16247.8 18562.6 21179.8 24125 27340.8 30814.5 35081 38341.4
33883.9 21160.7 9599.7 3266.8 776.9 66.9 0
5110.3 5323.6 5552.9 5817.1 6103.7 6393.4 6680 6931.5 7160.8 7361.3
7571.5 7772.1 7963.1 8131.9 8322.9 8599.9 8997.9 9612.4 10535.8 11796.6
13465 15455 17763.4 20285.1 22851.4 25551.4 28324.6 31269.8 34199.1 35186.1
31263.4 20953.7 9013.8 2703.2 1088.9 302.5 0
5110.3 5250.4 5415.9 5607 5845.8 6106.9 6361.6 6625.8 6867.8 7113
7361.3 7587.4 7778.4 7982.2 8198.7 8456.6 8857.8 9501 10494.4 11943.1
13828 16002.7 18330.1 20689.5 23039.2 25398.6 27827.9 30155.4 31215.7 29193.9
22988.3 11532.4 3113.9 1181.3 643.2 178.3 0
5110.3 5174 5256.7 5390.5 5568.8 5763 5995.4 6221.5 6466.7 6695.9
6963.4 7221.3 7476 7743.4 8020.4 8351.6 8806.9 9513.7 10577.2 12166
14251.5 16725.4 19113.4 21170.2 22950.1 24634.4 26003.5 26328.3 24672.6 20157.7
12576.7 4597.7 923.4 283.4 98.7 35 0
5110.3 5135.7 5170.8 5272.7 5419.1 5581.5 5775.7 5976.3 6192.8 6425.3
6673.6 6928.3 7208.5 7495.1 7813.5 8195.5 8695.4 9430.9 10462.5 11876.2
13770.7 15967.6 17983.1 19237.6 19813.9 19918.9 19492.3 18142.3 15668.3 12013.1
7071.6 2407.1 547.6 156 44.6 19.1 0
5110.3 5084.8 5088 5142.1 5240.8 5361.8 5508.3 5664.3 5820.3 5966.8
6129.1 6278.8 6453.9 6622.7 6807.3 7030.2 7358.2 7874 8689.1 9876.7
11401.8 12949.2 14015.9 14165.5 13312.2 11726.6 9459.6 6641.8 3785.7 1732.1
741.9 280.2 105.1 41.4 19.1 3.2 0
5110.3 4995.7 4928.8 4890.6 4858.7 4801.4 4702.7 4546.7 4339.8 4094.6
3814.4 3518.3 3222.2 2957.9 2754.1 2604.5 2496.2 2454.8 2668.2 3161.7
3709.3 4158.3 4132.8 3406.9 2388 1592 1101.7 767.3 512.6 318.4
200.6 127.4 63.7 25.5 6.4 0 0
5110.3 4912.9 4760 4569 4295.2 3954.5 3553.3 3104.4 2626.8 2158.7
1818 1639.7 1601.5 1617.5 1671.6 1719.3 1757.6 1760.7 1719.3 1633.4
1537.9 1442.3 1340.5 1229 1082.6 901.1 703.7 506.3 378.9 277
178.3 105.1 41.4 15.9 6.4 0 0
5110.3 4839.6 4565.8 4199.7 3696.6 3145.8 2569.5 2060 1767.1 1668.4
1617.5 1572.9 1537.9 1502.8 1483.7 1471 1455.1 1420.1 1343.6 1232.2
1120.8 1009.3 901.1 776.9 652.7 544.5 464.9 394.8 312 213.3
108.3 54.1 25.5 9.6 0 0 0
5110.3 4766.4 4381.1 3795.3 3145.8 2486.7 1967.7 1770.3 1713 1665.2
1617.5 1569.7 1521.9 1474.2 1404.1 1324.5 1232.2 1123.9 1006.1 891.5
783.3 687.7 611.3 550.8 493.5 439.4 382.1 302.5 207 140.1
92.3 50.9 22.3 9.6 0 0 0
5110.3 4721.8 4196.5 3511.9 2741.4 2091.9 1827.6 1773.5 1722.5 1668.4
1623.8 1569.7 1512.4 1442.3 1353.2 1241.7 1120.8 996.6 866 738.7
633.6 566.7 519 474.4 426.7 378.9 324.8 257.9 203.8 162.4
117.8 76.4 25.5 3.2 0 0 0
5110.3 4658.2 4018.2 3206.3 2410.3 1939 1834 1783 1732.1 1678
1630.2 1579.3 1518.8 1436 1324.5 1206.7 1063.4 920.2 764.2 652.7
579.5 534.9 499.9 461.7 420.3 369.3 305.7 251.5 210.1 165.6
121 76.4 22.3 0 0 0 0
5110.3 4651.8 3960.9 3088.5 2282.9 1919.9 1853.1 1798.9 1744.8 1693.9
1642.9 1585.6 1525.1 1436 1327.7 1184.4 1022.1 859.7 725.9 624.1
560.4 519 480.8 439.4 391.6 331.1 264.3 219.7 178.3 136.9
92.3 50.9 12.7 0 0 0 0
5110.3 4651.8 3919.5 3024.8 2228.8 1919.9 1865.8 1811.7 1751.2 1693.9
1642.9 1588.8 1528.3 1448.7 1346.8 1206.7 1034.8 862.9 716.4 608.1
544.5 506.3 468 423.5 369.3 292.9 226.1 187.9 152.8 114.6
73.2 28.7 3.2 0 0 0 0
5110.3 4667.7 3938.6 3034.3 2228.8 1919.9 1865.8 1811.7 1754.4 1700.2
1646.1 1592 1534.7 1458.3 1356.4 1200.4 1028.4 850.1 703.7 598.6
541.3 503.1 461.7 420.3 363 273.8 213.3 178.3 140.1 101.9
63.7 22.3 0 0 0 0 0
